IESNA:LM-63-2002
[TEST]P948242
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 80 CRI, 3500K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]15615
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
2147.2 2309.1 2483 2657.6 2791.5 2873.5 2923.4 2951.4 2982.3 3018.1
3064.2 3126.9 3211.3 3311 3432.1 3636.1 3944.2 4352.9 4857.6 5488.7
6315.9 7265.5 8276.5 9196 9751.8 9469.6 8904.8 8148 7238.8 6155.3
4784.6 3418.5 2237.4 1300.6 572.2 177.1 0
2147.2 2317.8 2513.5 2707.4 2850.4 2937.3 2978.4 2988.5 2995.2 3001.1
3010.7 3031.1 3068.5 3115.5 3192.9 3354.6 3638.1 4049.2 4584.8 5223.3
5988.1 6868.6 7884.3 8982.5 10083.5 10376 9755.5 8957.1 8118.8 7165.2
5829.9 4394.3 3058.3 1861.8 870.1 277.3 0
2147.2 2326.7 2544.2 2757.1 2909.2 3001 3033.3 3025.7 3008.2 2984.2
2957.1 2935.3 2925.8 2920.1 2953.7 3073.1 3332 3745.5 4311.9 4957.8
5660.3 6471.7 7492.1 8768.8 10415.3 11282.4 10606.2 9766.2 8998.9 8175.2
6875.2 5370.1 3879.1 2423.1 1167.9 377.4 0
2147.2 2339.1 2574.5 2801.8 2961.7 3048.4 3063.1 3026.3 2969.1 2903.1
2834 2772.2 2725.1 2693 2717 2858.1 3172.1 3653.4 4271.2 4949.6
5661.7 6431.5 7335.7 8455 10025.6 11238.5 10774.5 9845.1 9034.2 8200.5
6969 5504.4 4046.1 2609.5 1326.5 465.9 0
2147.2 2351.5 2604.9 2846.6 3014.2 3095.7 3092.9 3026.8 2929.9 2822
2710.9 2609.3 2524.4 2465.9 2480.5 2643 3012.2 3561.2 4230.5 4941.4
5663.1 6391.3 7179.2 8141.2 9635.9 11194.5 10942.8 9924 9069.6 8225.8
7062.8 5638.7 4213 2796.1 1485.2 554.3 0
2147.2 2359 2621.4 2873.5 3046 3118.8 3093.7 2993.4 2856.3 2713.7
2579.4 2463.4 2372.5 2323.1 2381.3 2636.6 3125.1 3807.4 4625 5510.4
6396.4 7267.3 8154.1 9125.6 10567.4 12047.9 12027.3 11053.9 10080 9016.4
7677.9 6106.2 4566.1 3039.1 1684.9 654.2 0
2147.2 2366.4 2637.9 2900.4 3077.6 3141.9 3094.6 2960 2782.6 2605.3
2447.8 2317.6 2220.5 2180.3 2282.2 2630.2 3237.9 4053.6 5019.5 6079.2
7129.7 8143.2 9128.9 10110 11499 12901.3 13111.8 12183.8 11090.4 9807
8293 6573.8 4919.1 3282.2 1884.5 754.1 0
2147.2 2370.1 2647.8 2915 3091.8 3149.6 3086.3 2929.4 2729 2538.2
2377.2 2248.2 2156.2 2129.8 2270.4 2684.1 3368.9 4291.9 5411 6652.4
7886.4 9079.4 10244.9 11374 12852.4 14189 14360.4 13437.8 12169.6 10615.2
8861.9 6977.3 5131 3370.6 1934.7 758.4 0
2147.2 2373.8 2657.9 2929.5 3105.9 3157.4 3078.1 2898.8 2675.3 2471.2
2306.9 2178.9 2091.8 2079.2 2258.6 2738 3499.9 4530.2 5802.6 7225.6
8643 10015.4 11360.9 12638.1 14205.8 15476.5 15609 14691.7 13248.6 11423.3
9430.9 7380.9 5342.9 3458.9 1984.9 762.6 0
2147.2 2372.1 2665.5 2936.5 3111.2 3158.2 3068.4 2877.2 2642.4 2434.8
2272.4 2146.4 2061.5 2057.4 2256.8 2766 3565.2 4670.1 6040.3 7562.2
9100.5 10563.8 12013.1 13446.8 15079.8 16284.4 16296.8 15230.6 13548.1 11453.6
9278.4 7118.9 4921.4 3127.7 1719.6 640.2 0
2147.2 2373.8 2657.9 2929.5 3105.9 3157.4 3078.1 2898.8 2675.3 2471.2
2306.9 2178.9 2091.8 2079.2 2258.6 2738 3499.9 4530.2 5802.6 7225.6
8643 10015.4 11360.9 12638.1 14205.8 15476.5 15609 14691.7 13248.6 11423.3
9430.9 7380.9 5342.9 3458.9 1984.9 762.6 0
2147.2 2370.1 2647.8 2915 3091.8 3149.6 3086.3 2929.4 2729 2538.2
2377.2 2248.2 2156.2 2129.8 2270.4 2684.1 3368.9 4291.9 5411 6652.4
7886.4 9079.4 10244.9 11374 12852.4 14189 14360.4 13437.8 12169.6 10615.2
8861.9 6977.3 5131 3370.6 1934.7 758.4 0
2147.2 2366.4 2637.9 2900.4 3077.6 3141.9 3094.6 2960 2782.6 2605.3
2447.8 2317.6 2220.5 2180.3 2282.2 2630.2 3237.9 4053.6 5019.5 6079.2
7129.7 8143.2 9128.9 10110 11499 12901.3 13111.8 12183.8 11090.4 9807
8293 6573.8 4919.1 3282.2 1884.5 754.1 0
2147.2 2359 2621.4 2873.5 3046 3118.8 3093.7 2993.4 2856.3 2713.7
2579.4 2463.4 2372.5 2323.1 2381.3 2636.6 3125.1 3807.4 4625 5510.4
6396.4 7267.3 8154.1 9125.6 10567.4 12047.9 12027.3 11053.9 10080 9016.4
7677.9 6106.2 4566.1 3039.1 1684.9 654.2 0
2147.2 2351.5 2604.9 2846.6 3014.2 3095.7 3092.9 3026.8 2929.9 2822
2710.9 2609.3 2524.4 2465.9 2480.5 2643 3012.2 3561.2 4230.5 4941.4
5663.1 6391.3 7179.2 8141.2 9635.9 11194.5 10942.8 9924 9069.6 8225.8
7062.8 5638.7 4213 2796.1 1485.2 554.3 0
2147.2 2339.1 2574.5 2801.8 2961.7 3048.4 3063.1 3026.3 2969.1 2903.1
2834 2772.2 2725.1 2693 2717 2858.1 3172.1 3653.4 4271.2 4949.6
5661.7 6431.5 7335.7 8455 10025.6 11238.5 10774.5 9845.1 9034.2 8200.5
6969 5504.4 4046.1 2609.5 1326.5 465.9 0
2147.2 2326.7 2544.2 2757.1 2909.2 3001 3033.3 3025.7 3008.2 2984.2
2957.1 2935.3 2925.8 2920.1 2953.7 3073.1 3332 3745.5 4311.9 4957.8
5660.3 6471.7 7492.1 8768.8 10415.3 11282.4 10606.2 9766.2 8998.9 8175.2
6875.2 5370.1 3879.1 2423.1 1167.9 377.4 0
2147.2 2317.8 2513.5 2707.4 2850.4 2937.3 2978.4 2988.5 2995.2 3001.1
3010.7 3031.1 3068.5 3115.5 3192.9 3354.6 3638.1 4049.2 4584.8 5223.3
5988.1 6868.6 7884.3 8982.5 10083.5 10376 9755.5 8957.1 8118.8 7165.2
5829.9 4394.3 3058.3 1861.8 870.1 277.3 0
2147.2 2309.1 2483 2657.6 2791.5 2873.5 2923.4 2951.4 2982.3 3018.1
3064.2 3126.9 3211.3 3311 3432.1 3636.1 3944.2 4352.9 4857.6 5488.7
6315.9 7265.5 8276.5 9196 9751.8 9469.6 8904.8 8148 7238.8 6155.3
4784.6 3418.5 2237.4 1300.6 572.2 177.1 0
2147.2 2291.4 2443.8 2593 2709.9 2783.8 2829.8 2856.5 2883.7 2917.4
2965.5 3032.8 3120.4 3221 3346 3526.1 3784 4121.7 4545.7 5049.8
5654.2 6289.2 6852.1 7251 7350.7 6930.9 6337 5630.1 4858.8 4022.7
3064.2 2144.6 1381.8 799.7 359.7 117.8 0
2147.2 2273.7 2404.7 2528.5 2628.2 2694.1 2736.3 2761.7 2785.1 2816.7
2866.9 2938.6 3029.5 3131 3259.7 3416.2 3623.9 3890.5 4233.8 4610.8
4992.4 5312.8 5427.7 5306 4949.6 4392.3 3769.1 3112.2 2478.8 1890.1
1343.7 870.7 526.1 298.9 147.3 58.5 0
2147.2 2254.8 2365.6 2468.9 2549.4 2604.8 2639.4 2656 2668.9 2686.4
2718 2767.5 2831.5 2898.3 2974.4 3059.7 3168 3309.6 3496 3694.6
3878.8 3998.4 3972.1 3786.5 3441.2 2974.3 2497.9 2031.2 1599.3 1222.6
887.4 601.3 387.4 238.3 127.4 52.8 0
2147.2 2236 2326.7 2409.2 2470.6 2515.5 2542.5 2550.3 2552.7 2556
2569.1 2596.2 2633.5 2665.6 2689.2 2703.2 2712 2728.7 2758.2 2778.3
2765.2 2684 2516.3 2267.1 1932.8 1556.3 1226.7 950.2 719.7 555.2
431.1 331.9 248.8 177.8 107.5 47.1 0
2147.2 2217.1 2287.3 2351.1 2400.1 2432.3 2446.7 2439 2417.9 2392.1
2366.5 2349.5 2341.5 2331.6 2313 2281.1 2237.2 2191.9 2149.8 2115
2077.1 2013.1 1906.9 1757.3 1563 1330.5 1121.3 920.3 728.3 581
454.5 347.8 255.4 179 106.9 46.6 0
2147.2 2198.1 2248.1 2293 2329.5 2349.1 2350.9 2327.8 2283.1 2228.1
2164.1 2102.7 2049.3 1997.4 1936.9 1859 1762.4 1655.1 1541.4 1451.6
1389 1342.2 1297.5 1247.5 1193.2 1104.7 1015.9 890.3 736.8 606.8
477.9 363.8 262 180.3 106.3 46 0
2147.2 2180 2211.5 2241.9 2269 2280.6 2271.6 2232.5 2165 2085.8
1997.4 1916.6 1849 1790.8 1733.5 1666.1 1585.7 1496.9 1402.7 1328.1
1278.6 1246 1222.3 1194.3 1151.5 1077 1002.8 897.6 770.7 655
531.8 416.1 306.3 212.9 130.2 55.7 0
2147.2 2161.9 2174.8 2190.7 2208.3 2212.1 2192.3 2137.1 2046.8 1943.5
1830.8 1730.4 1648.7 1584 1530.1 1473.2 1408.9 1338.7 1263.9 1204.6
1168.2 1149.8 1147.1 1141.2 1109.7 1049.3 989.7 904.9 804.6 703
585.7 468.4 350.6 245.5 154.1 65.5 0
2147.2 2144.3 2140.2 2143.5 2150.1 2150.9 2124.5 2057.4 1954 1837.8
1722.5 1631.8 1565.9 1517.3 1474.4 1424.6 1364.9 1298.1 1222.7 1151.5
1098.3 1069.5 1072.4 1075.2 1066.2 1043.9 990.4 903 804.6 711.1
622.9 529.8 423.9 308.2 200.6 84.9 0
2147.2 2124.8 2106 2099.2 2102.5 2106.7 2089.1 2035.6 1948.2 1849.1
1752.9 1668.9 1595 1530.2 1469.1 1405 1334.8 1260.2 1186.1 1119.9
1061.7 1018.2 995.2 981.3 968.3 953.1 921.2 864.2 791.8 711.2
619.8 528.1 423.7 311.6 205.2 90.6 0
2147.2 2109 2076.2 2059.5 2060.7 2072.4 2072.7 2041.6 1976.2 1890.5
1800.7 1715 1631.6 1551.9 1475 1398.4 1319.9 1240.4 1166.8 1103.8
1047.3 1004.1 972.7 948.7 926 900.2 865 817.4 758.5 688.4
602.2 514.1 411.9 305.8 199 88.2 0
2147.2 2093.2 2046.3 2019.9 2018.8 2038.3 2056.4 2047.5 2004.2 1932
1848.5 1761.2 1668.3 1573.6 1481 1391.8 1305 1220.7 1147.6 1087.6
1033.1 990 950.4 916.1 883.7 847.4 808.7 770.6 725.2 665.6
584.6 500 400 300.1 192.8 85.7 0
2147.2 2079 2021.2 1986.9 1985.9 2016.4 2059.4 2083.4 2066.6 2003.2
1912.5 1813.8 1712 1608.4 1507.7 1410.9 1318.7 1231.9 1157 1096.5
1046.9 1010.8 980 947.9 911.6 865.1 815.5 768.4 717.8 654.7
574.2 489.4 391.2 293.8 185.8 84.4 0
2147.2 2064.8 1996.3 1954 1952.9 1994.6 2062.3 2119.3 2129.1 2074.5
1976.6 1866.4 1755.7 1643.4 1534.2 1430 1332.5 1243.2 1166.5 1105.3
1060.8 1031.6 1009.5 979.7 939.5 882.9 822.3 766.3 710.4 643.9
563.7 478.9 382.3 287.6 178.8 83.1 0
2147.2 2052.4 1974.2 1926.2 1923 1971 2056.2 2138.5 2169 2126.5
2027.8 1907.4 1789.7 1676 1566.5 1462.2 1363.6 1272.7 1194.6 1132.8
1086.7 1055.3 1035 1009.7 973.9 923 865.3 806 745.3 671.4
584.2 495.5 396.2 286.4 172.9 82.8 0
2147.2 2039.9 1952.1 1898.4 1893 1947.6 2050.1 2157.5 2209 2178.5
2079 1948.5 1823.8 1708.7 1598.9 1494.5 1394.8 1302.2 1222.6 1160.1
1112.5 1079 1060.6 1039.7 1008.3 963.2 908.4 845.8 780.3 698.9
604.6 512.1 409.9 285.2 166.8 82.6 0
2147.2 2027.4 1932.1 1873.8 1865.4 1919 2025.3 2137.5 2199.8 2184.1
2098.1 1969.7 1841.1 1727.9 1621.9 1523 1427.6 1337.7 1259.3 1196.4
1145 1109.2 1087.1 1065.9 1035 991.6 935.6 871.6 802.5 719
622.8 527.7 423.1 280.6 154.1 72.8 0
2147.2 2015 1912 1849.3 1837.8 1890.5 2000.5 2117.5 2190.5 2189.6
2117.1 1991.1 1858.4 1747.2 1645 1551.5 1460.4 1373.1 1296.1 1232.6
1177.4 1139.5 1113.6 1092.1 1061.7 1020 962.8 897.3 824.8 739.1
641 543.4 436.3 276 141.3 63 0
2147.2 2005.3 1896.6 1831 1815.9 1862.5 1960.7 2064.7 2130.1 2132
2069.8 1957.4 1832.8 1723.6 1628.2 1543.7 1462.3 1382.6 1309.7 1248.3
1197.5 1163.3 1138.8 1117.6 1087.2 1043.4 983.4 915.1 840.8 754.8
655.4 558.5 447.7 300.4 164.1 72.6 0
2147.2 1995.6 1881.1 1812.7 1793.9 1834.5 1920.8 2011.9 2069.7 2074.3
2022.6 1923.7 1807.1 1700 1611.5 1536 1464.1 1392.1 1323.3 1263.9
1217.6 1187.1 1164.1 1143 1112.7 1066.8 1004 932.9 856.9 770.6
669.7 573.5 459.1 324.8 187 82.2 0
2147.2 1987.8 1870.3 1799.8 1779.6 1816 1892.6 1970.4 2018.8 2021.9
1976 1887.6 1781.2 1679.3 1592.4 1518.4 1449.2 1379.4 1311.9 1256
1217.1 1191.4 1170 1149 1119.3 1073.2 1010.5 939.2 863 777.8
677.3 580.6 468.5 340.8 206.8 90.2 0
2147.2 1979.9 1859.5 1787 1765.1 1797.4 1864.4 1928.9 1968 1969.4
1929.5 1851.4 1755.2 1658.6 1573.3 1500.8 1434.3 1366.9 1300.6 1248.1
1216.8 1195.7 1175.9 1155 1125.9 1079.5 1016.9 945.5 869.1 785.1
684.9 587.6 477.9 356.8 226.6 98.2 0
2147.2 1973.8 1851.8 1778.2 1756.7 1788.1 1851.5 1909.7 1943.5 1943.6
1907.1 1836.4 1747.5 1653.6 1565.7 1486.9 1414.1 1341.8 1271.8 1222.6
1196.4 1179.1 1161.4 1140.3 1111.6 1066.6 1004.5 934 859.8 777.3
681.1 582.4 475.6 355.8 224.9 96.2 0
2147.2 1967.7 1844.2 1769.4 1748.4 1778.9 1838.6 1890.5 1919 1917.7
1884.8 1821.3 1739.8 1648.5 1558.1 1473 1393.9 1316.7 1243.2 1197
1175.9 1162.4 1146.9 1125.7 1097.3 1053.7 992 922.7 850.5 769.6
677.3 576.9 473.4 354.7 223.3 94.1 0
2147.2 1962.1 1838.3 1764.1 1744 1775.1 1833.7 1884.3 1911.1 1909.1
1876.6 1817.6 1739.8 1649.2 1556.4 1465.7 1380.3 1296.8 1219.8 1175.4
1156 1144.5 1131.3 1110.2 1081.3 1036.9 975.7 907.5 836 755.7
665.7 565.2 457.6 341.4 212.9 88.8 0
2147.2 1956.5 1832.5 1759 1739.5 1771.3 1828.7 1877.9 1903.3 1900.4
1868.5 1813.9 1739.8 1649.9 1554.8 1458.4 1366.8 1276.9 1196.5 1153.9
1136.1 1126.7 1115.6 1094.6 1065.4 1020 959.5 892.3 821.5 742
654 553.5 441.8 328.1 202.5 83.4 0
2147.2 1949.5 1826.7 1755 1737.7 1770.7 1828.3 1876.9 1900.8 1896.7
1863.8 1812.7 1741 1651.2 1554 1454.3 1358.7 1263.9 1181.5 1139.5
1122.2 1114 1104.1 1082.7 1053 1005.2 946.7 880.8 808.3 729.2
641.9 543.8 423.5 316.4 192 78.3 0
2147.2 1956.5 1832.5 1759 1739.5 1771.3 1828.7 1877.9 1903.3 1900.4
1868.5 1813.9 1739.8 1649.9 1554.8 1458.4 1366.8 1276.9 1196.5 1153.9
1136.1 1126.7 1115.6 1094.6 1065.4 1020 959.5 892.3 821.5 742
654 553.5 441.8 328.1 202.5 83.4 0
2147.2 1962.1 1838.3 1764.1 1744 1775.1 1833.7 1884.3 1911.1 1909.1
1876.6 1817.6 1739.8 1649.2 1556.4 1465.7 1380.3 1296.8 1219.8 1175.4
1156 1144.5 1131.3 1110.2 1081.3 1036.9 975.7 907.5 836 755.7
665.7 565.2 457.6 341.4 212.9 88.8 0
2147.2 1967.7 1844.2 1769.4 1748.4 1778.9 1838.6 1890.5 1919 1917.7
1884.8 1821.3 1739.8 1648.5 1558.1 1473 1393.9 1316.7 1243.2 1197
1175.9 1162.4 1146.9 1125.7 1097.3 1053.7 992 922.7 850.5 769.6
677.3 576.9 473.4 354.7 223.3 94.1 0
2147.2 1973.8 1851.8 1778.2 1756.7 1788.1 1851.5 1909.7 1943.5 1943.6
1907.1 1836.4 1747.5 1653.6 1565.7 1486.9 1414.1 1341.8 1271.8 1222.6
1196.4 1179.1 1161.4 1140.3 1111.6 1066.6 1004.5 934 859.8 777.3
681.1 582.4 475.6 355.8 224.9 96.2 0
2147.2 1979.9 1859.5 1787 1765.1 1797.4 1864.4 1928.9 1968 1969.4
1929.5 1851.4 1755.2 1658.6 1573.3 1500.8 1434.3 1366.9 1300.6 1248.1
1216.8 1195.7 1175.9 1155 1125.9 1079.5 1016.9 945.5 869.1 785.1
684.9 587.6 477.9 356.8 226.6 98.2 0
2147.2 1987.8 1870.3 1799.8 1779.6 1816 1892.6 1970.4 2018.8 2021.9
1976 1887.6 1781.2 1679.3 1592.4 1518.4 1449.2 1379.4 1311.9 1256
1217.1 1191.4 1170 1149 1119.3 1073.2 1010.5 939.2 863 777.8
677.3 580.6 468.5 340.8 206.8 90.2 0
2147.2 1995.6 1881.1 1812.7 1793.9 1834.5 1920.8 2011.9 2069.7 2074.3
2022.6 1923.7 1807.1 1700 1611.5 1536 1464.1 1392.1 1323.3 1263.9
1217.6 1187.1 1164.1 1143 1112.7 1066.8 1004 932.9 856.9 770.6
669.7 573.5 459.1 324.8 187 82.2 0
2147.2 2005.3 1896.6 1831 1815.9 1862.5 1960.7 2064.7 2130.1 2132
2069.8 1957.4 1832.8 1723.6 1628.2 1543.7 1462.3 1382.6 1309.7 1248.3
1197.5 1163.3 1138.8 1117.6 1087.2 1043.4 983.4 915.1 840.8 754.8
655.4 558.5 447.7 300.4 164.1 72.6 0
2147.2 2015 1912 1849.3 1837.8 1890.5 2000.5 2117.5 2190.5 2189.6
2117.1 1991.1 1858.4 1747.2 1645 1551.5 1460.4 1373.1 1296.1 1232.6
1177.4 1139.5 1113.6 1092.1 1061.7 1020 962.8 897.3 824.8 739.1
641 543.4 436.3 276 141.3 63 0
2147.2 2027.4 1932.1 1873.8 1865.4 1919 2025.3 2137.5 2199.8 2184.1
2098.1 1969.7 1841.1 1727.9 1621.9 1523 1427.6 1337.7 1259.3 1196.4
1145 1109.2 1087.1 1065.9 1035 991.6 935.6 871.6 802.5 719
622.8 527.7 423.1 280.6 154.1 72.8 0
2147.2 2039.9 1952.1 1898.4 1893 1947.6 2050.1 2157.5 2209 2178.5
2079 1948.5 1823.8 1708.7 1598.9 1494.5 1394.8 1302.2 1222.6 1160.1
1112.5 1079 1060.6 1039.7 1008.3 963.2 908.4 845.8 780.3 698.9
604.6 512.1 409.9 285.2 166.8 82.6 0
2147.2 2052.4 1974.2 1926.2 1923 1971 2056.2 2138.5 2169 2126.5
2027.8 1907.4 1789.7 1676 1566.5 1462.2 1363.6 1272.7 1194.6 1132.8
1086.7 1055.3 1035 1009.7 973.9 923 865.3 806 745.3 671.4
584.2 495.5 396.2 286.4 172.9 82.8 0
2147.2 2064.8 1996.3 1954 1952.9 1994.6 2062.3 2119.3 2129.1 2074.5
1976.6 1866.4 1755.7 1643.4 1534.2 1430 1332.5 1243.2 1166.5 1105.3
1060.8 1031.6 1009.5 979.7 939.5 882.9 822.3 766.3 710.4 643.9
563.7 478.9 382.3 287.6 178.8 83.1 0
2147.2 2079 2021.2 1986.9 1985.9 2016.4 2059.4 2083.4 2066.6 2003.2
1912.5 1813.8 1712 1608.4 1507.7 1410.9 1318.7 1231.9 1157 1096.5
1046.9 1010.8 980 947.9 911.6 865.1 815.5 768.4 717.8 654.7
574.2 489.4 391.2 293.8 185.8 84.4 0
2147.2 2093.2 2046.3 2019.9 2018.8 2038.3 2056.4 2047.5 2004.2 1932
1848.5 1761.2 1668.3 1573.6 1481 1391.8 1305 1220.7 1147.6 1087.6
1033.1 990 950.4 916.1 883.7 847.4 808.7 770.6 725.2 665.6
584.6 500 400 300.1 192.8 85.7 0
2147.2 2109 2076.2 2059.5 2060.7 2072.4 2072.7 2041.6 1976.2 1890.5
1800.7 1715 1631.6 1551.9 1475 1398.4 1319.9 1240.4 1166.8 1103.8
1047.3 1004.1 972.7 948.7 926 900.2 865 817.4 758.5 688.4
602.2 514.1 411.9 305.8 199 88.2 0
2147.2 2124.8 2106 2099.2 2102.5 2106.7 2089.1 2035.6 1948.2 1849.1
1752.9 1668.9 1595 1530.2 1469.1 1405 1334.8 1260.2 1186.1 1119.9
1061.7 1018.2 995.2 981.3 968.3 953.1 921.2 864.2 791.8 711.2
619.8 528.1 423.7 311.6 205.2 90.6 0
2147.2 2144.3 2140.2 2143.5 2150.1 2150.9 2124.5 2057.4 1954 1837.8
1722.5 1631.8 1565.9 1517.3 1474.4 1424.6 1364.9 1298.1 1222.7 1151.5
1098.3 1069.5 1072.4 1075.2 1066.2 1043.9 990.4 903 804.6 711.1
622.9 529.8 423.9 308.2 200.6 84.9 0
2147.2 2161.9 2174.8 2190.7 2208.3 2212.1 2192.3 2137.1 2046.8 1943.5
1830.8 1730.4 1648.7 1584 1530.1 1473.2 1408.9 1338.7 1263.9 1204.6
1168.2 1149.8 1147.1 1141.2 1109.7 1049.3 989.7 904.9 804.6 703
585.7 468.4 350.6 245.5 154.1 65.5 0
2147.2 2180 2211.5 2241.9 2269 2280.6 2271.6 2232.5 2165 2085.8
1997.4 1916.6 1849 1790.8 1733.5 1666.1 1585.7 1496.9 1402.7 1328.1
1278.6 1246 1222.3 1194.3 1151.5 1077 1002.8 897.6 770.7 655
531.8 416.1 306.3 212.9 130.2 55.7 0
2147.2 2198.1 2248.1 2293 2329.5 2349.1 2350.9 2327.8 2283.1 2228.1
2164.1 2102.7 2049.3 1997.4 1936.9 1859 1762.4 1655.1 1541.4 1451.6
1389 1342.2 1297.5 1247.5 1193.2 1104.7 1015.9 890.3 736.8 606.8
477.9 363.8 262 180.3 106.3 46 0
2147.2 2217.1 2287.3 2351.1 2400.1 2432.3 2446.7 2439 2417.9 2392.1
2366.5 2349.5 2341.5 2331.6 2313 2281.1 2237.2 2191.9 2149.8 2115
2077.1 2013.1 1906.9 1757.3 1563 1330.5 1121.3 920.3 728.3 581
454.5 347.8 255.4 179 106.9 46.6 0
2147.2 2236 2326.7 2409.2 2470.6 2515.5 2542.5 2550.3 2552.7 2556
2569.1 2596.2 2633.5 2665.6 2689.2 2703.2 2712 2728.7 2758.2 2778.3
2765.2 2684 2516.3 2267.1 1932.8 1556.3 1226.7 950.2 719.7 555.2
431.1 331.9 248.8 177.8 107.5 47.1 0
2147.2 2254.8 2365.6 2468.9 2549.4 2604.8 2639.4 2656 2668.9 2686.4
2718 2767.5 2831.5 2898.3 2974.4 3059.7 3168 3309.6 3496 3694.6
3878.8 3998.4 3972.1 3786.5 3441.2 2974.3 2497.9 2031.2 1599.3 1222.6
887.4 601.3 387.4 238.3 127.4 52.8 0
2147.2 2273.7 2404.7 2528.5 2628.2 2694.1 2736.3 2761.7 2785.1 2816.7
2866.9 2938.6 3029.5 3131 3259.7 3416.2 3623.9 3890.5 4233.8 4610.8
4992.4 5312.8 5427.7 5306 4949.6 4392.3 3769.1 3112.2 2478.8 1890.1
1343.7 870.7 526.1 298.9 147.3 58.5 0
2147.2 2291.4 2443.8 2593 2709.9 2783.8 2829.8 2856.5 2883.7 2917.4
2965.5 3032.8 3120.4 3221 3346 3526.1 3784 4121.7 4545.7 5049.8
5654.2 6289.2 6852.1 7251 7350.7 6930.9 6337 5630.1 4858.8 4022.7
3064.2 2144.6 1381.8 799.7 359.7 117.8 0
2147.2 2309.1 2483 2657.6 2791.5 2873.5 2923.4 2951.4 2982.3 3018.1
3064.2 3126.9 3211.3 3311 3432.1 3636.1 3944.2 4352.9 4857.6 5488.7
6315.9 7265.5 8276.5 9196 9751.8 9469.6 8904.8 8148 7238.8 6155.3
4784.6 3418.5 2237.4 1300.6 572.2 177.1 0
